Vern Micrologic 6,3 E 3P 630A
SKU :
LV432108
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR4,313.51
SAR2,372.43
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Vern Micrologic 6,3 E 3P 630A
SAR4,313.51
SAR2,372.43
- Description
- Specifications
- Reviews
Description
Overview
| Range | ComPact |
|---|---|
| Activity | PPCCB |
| Weight (in Kg) | 0.054 kg |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -40-85 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| [tsd] Short-Time Delay Adjustment Range | 0-0.4 s I²t=off, 0.1-0.4 s I²t=on |
| [tr] Long-Time Delay Adjustment Range | 15-400 s at 1.5 x Ir, 0.35-11 s at 7.2 x Ir, 0.5-16 s at 6 x Ir |
| Long Time Delay Adjustment Type | adjustable |
| Instantaneous Pick-Up Adjustment Range | 1.5...11 x In Compact NSX630 |
| Long Time Pick-Up Adjustment Range | 250...630 A |
| IP Degree of Protection | IP40 conforming to IEC 60529 |
| Instantaneous Pick-Up Adjustment Type Ii | adjustable |
| Long Time Pick-Up Adjustment Type Ir | adjustable 9 settings |
| Protected Poles Description | 3t |
| Product or Component Type | trip unit |
| Network Type | AC |
| Range | ComPact |
| Network Frequency | 50/60 Hz |
| Product Name | Micrologic |
| Poles Description | 3P |
| Trip Unit Name | Micrologic 6.3 E |
| Trip Unit Protection Functions | LSIG |
| Trip Unit Technology | electronic |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Range | ComPact |
|---|---|
| Activity | PPCCB |
| Weight (in Kg) | 0.054 kg |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -40-85 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| [tsd] Short-Time Delay Adjustment Range | 0-0.4 s I²t=off, 0.1-0.4 s I²t=on |
| [tr] Long-Time Delay Adjustment Range | 15-400 s at 1.5 x Ir, 0.35-11 s at 7.2 x Ir, 0.5-16 s at 6 x Ir |
| Long Time Delay Adjustment Type | adjustable |
| Instantaneous Pick-Up Adjustment Range | 1.5...11 x In Compact NSX630 |
| Long Time Pick-Up Adjustment Range | 250...630 A |
| IP Degree of Protection | IP40 conforming to IEC 60529 |
| Instantaneous Pick-Up Adjustment Type Ii | adjustable |
| Long Time Pick-Up Adjustment Type Ir | adjustable 9 settings |
| Protected Poles Description | 3t |
| Product or Component Type | trip unit |
| Network Type | AC |
| Range | ComPact |
| Network Frequency | 50/60 Hz |
| Product Name | Micrologic |
| Poles Description | 3P |
| Trip Unit Name | Micrologic 6.3 E |
| Trip Unit Protection Functions | LSIG |
| Trip Unit Technology | electronic |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account