Vern Micrologic 2,3 3P 250A
SKU :
LV432082
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR1,837.72
SAR1,010.75
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Vern Micrologic 2,3 3P 250A
SAR1,837.72
SAR1,010.75
- Description
- Specifications
- Reviews
Description
Overview
| Range | ComPact |
|---|---|
| Activity | PPCCB |
| Weight (in Kg) | 1kg |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -50-85 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| [tsd] Short-Time Delay Adjustment Range | 0.02-0.02 s |
| [tr] Long-Time Delay Adjustment Range | 11-11 s at 7.2 x Ir, 16-16 s at 6 x Ir, 400-400 s at 1.5 x Ir |
| Long Time Delay Adjustment Type | fixed |
| Instantaneous Pick-Up Adjustment Range | 3000 A |
| Long Time Pick-Up Adjustment Range | 70...250 A |
| Instantaneous Pick-Up Adjustment Type Ii | fixed |
| Long Time Pick-Up Adjustment Type Ir | adjustable 9 settings |
| Protected Poles Description | 3t |
| Product or Component Type | trip unit |
| Network Type | AC |
| Range | ComPact |
| Network Frequency | 50/60 Hz |
| Product Name | Micrologic |
| Poles Description | 3P |
| Trip Unit Name | Micrologic 2.3 |
| Trip Unit Protection Functions | LSoI |
| Trip Unit Technology | electronic |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Range | ComPact |
|---|---|
| Activity | PPCCB |
| Weight (in Kg) | 1kg |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -50-85 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| [tsd] Short-Time Delay Adjustment Range | 0.02-0.02 s |
| [tr] Long-Time Delay Adjustment Range | 11-11 s at 7.2 x Ir, 16-16 s at 6 x Ir, 400-400 s at 1.5 x Ir |
| Long Time Delay Adjustment Type | fixed |
| Instantaneous Pick-Up Adjustment Range | 3000 A |
| Long Time Pick-Up Adjustment Range | 70...250 A |
| Instantaneous Pick-Up Adjustment Type Ii | fixed |
| Long Time Pick-Up Adjustment Type Ir | adjustable 9 settings |
| Protected Poles Description | 3t |
| Product or Component Type | trip unit |
| Network Type | AC |
| Range | ComPact |
| Network Frequency | 50/60 Hz |
| Product Name | Micrologic |
| Poles Description | 3P |
| Trip Unit Name | Micrologic 2.3 |
| Trip Unit Protection Functions | LSoI |
| Trip Unit Technology | electronic |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account