Actassi S-110 Connector RJ45 Keystone Unshielded Cat6 Shutter White - bag x 1
SKU :
VDIB17346UWE
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR38.37
SAR21.10
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
RJ45 JACK CAT6 UTP KEYSTONE SH WHITE
Actassi S-110 Connector RJ45 Keystone Unshielded Cat6 Shutter White - bag x 1
SAR38.37
SAR21.10
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Colour Tint | connector housing: white (ABS + PC) - IDC cover: green (PC) |
| Product or Component Type | RJ45 connector |
| Range | Actassi |
| Colour code | TIA-568A/B |
| Device presentation | two piece design |
| Quantity per set | set of 1 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCWD |
|---|---|
| Colour Tint | connector housing: white (ABS + PC) - IDC cover: green (PC) |
| Product or Component Type | RJ45 connector |
| Range | Actassi |
| Colour code | TIA-568A/B |
| Device presentation | two piece design |
| Quantity per set | set of 1 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account