
calcActive())">
ATV650 IP55 7,5KW 400V-480
ATV650U75N4
SAR10,360.43
SAR5,698.24
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATV650U75N4
ATV650 IP55 7,5KW 400V-480
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ATV650 IP55 7,5KW 400V-480
SAR10,360.43
SAR5,698.24
Description
variable speed drive, Altivar Process ATV600, ATV650, 7.5kW, 400 to 480V, IP55
Product Details
Activity | IDVSD |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account