calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
USB Interface, SpaceLogic KNX, USB type C, DIN rail, white
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Product or Component Type | USB interface |
|---|---|
| Range | SpaceLogic KNX |
| Range | SPACELOGIC KNX |
| Device presentation | COMPLETE PRODUCT |
| Device mounting | DIN RAIL |
| Colour tint | WHITE (RAL 9003) |
| Product or component type | USB INTERFACE |
| Bus type | KNX |
| Colour tint | SCHNEIDER WHITE |
| Colour code | RAL 9003 |
| Market segment | RESIDENTIALCOMMERCIAL |
| Power supply input current | 3 MA |
| Connector type | USB TYPE C |
| Function available | SUPPORTS KNX SECURE |
| Material | PC (POLYCARBONATE) |
| surface treatment | UNTREATED |
| Socket number | 1 |
| Communication port protocol | USBKNXKNX LONG FRAME |
| Transmission rate | 12 MBIT/S9600 BIT/S |
| total number of 18 mm modules | 1 |
| Local signalling | 2 LEDS |
| Material | PC |
| Surface finish | GLOSSY |
| Mounting support | DIN RAIL |
| Ambient air temperature for operation | -5…45 °C |
| Standards | EMC DIRECTIVEEN 50491-3EN 50491-5-2EN 50491-5-3EN 61000-6-2EN 61000-6-3EN 50581 : 2012 |
| IP degree of protection | IP20 |
| Relative humidity | 5…93 % |
| Ambient air temperature for storage | -25…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.000 CM |
| Package 1 Width | 7.000 CM |
| Package 1 Length | 9.500 CM |
| Package 1 Weight | 84.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 60 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 5.717 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 9 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.772012361065038 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.14106889130768552 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02439667964976809 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 8.105474318908046 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 8 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.18416094606288338 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Product or Component Type | USB interface |
|---|---|
| Range | SpaceLogic KNX |
| Range | SPACELOGIC KNX |
| Device presentation | COMPLETE PRODUCT |
| Device mounting | DIN RAIL |
| Colour tint | WHITE (RAL 9003) |
| Product or component type | USB INTERFACE |
| Bus type | KNX |
| Colour tint | SCHNEIDER WHITE |
| Colour code | RAL 9003 |
| Market segment | RESIDENTIALCOMMERCIAL |
| Power supply input current | 3 MA |
| Connector type | USB TYPE C |
| Function available | SUPPORTS KNX SECURE |
| Material | PC (POLYCARBONATE) |
| surface treatment | UNTREATED |
| Socket number | 1 |
| Communication port protocol | USBKNXKNX LONG FRAME |
| Transmission rate | 12 MBIT/S9600 BIT/S |
| total number of 18 mm modules | 1 |
| Local signalling | 2 LEDS |
| Material | PC |
| Surface finish | GLOSSY |
| Mounting support | DIN RAIL |
| Ambient air temperature for operation | -5…45 °C |
| Standards | EMC DIRECTIVEEN 50491-3EN 50491-5-2EN 50491-5-3EN 61000-6-2EN 61000-6-3EN 50581 : 2012 |
| IP degree of protection | IP20 |
| Relative humidity | 5…93 % |
| Ambient air temperature for storage | -25…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.000 CM |
| Package 1 Width | 7.000 CM |
| Package 1 Length | 9.500 CM |
| Package 1 Weight | 84.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 60 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 5.717 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 9 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.772012361065038 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.14106889130768552 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.02439667964976809 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 8.105474318908046 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 8 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.18416094606288338 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |