TVS THERMAL OVERLOAD RELAY 30...38A
SKU :
LRE35
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR151.00
SAR83.05
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TVS THERMAL OVERLOAD RELAY 30...38A
SAR151.00
SAR83.05
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 450 g |
| [ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
| Product Name | EasyPact TVS |
| [ue] Rated Operational Voltage | <= 690 V AC |
| Product or Component Type | differential thermal overload relay |
| Range | EasyPact |
| Control Type | push-button red stop: , push-button green reset: |
| Fire Resistance | 850 °C conforming to IEC 60068-2-1 |
| Phase Failure Sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 conforming to IEC 60947-4-1 |
| Network Frequency | 50...60 Hz |
| Net Weight | 0.13 kg |
| Standards | IEC 60947-5-1#|#IEC 60947-4-1 |
| Ambient Air Temperature for Operation | -20-60 °C without derating conforming to IEC 60947-4-1, -20-70 °C with derating |
| [uimp] Rated Impulse withstand Voltage | 6 kV |
| Ambient Air Temperature for Storage | -60-80 °C |
| Product Certifications | EAC |
| [ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-4-1 |
| Height | 44.5 mm |
| Depth | 70 mm |
| Width | 45 mm |
| Range | EasyPact |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 450 g |
| [ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
| Product Name | EasyPact TVS |
| [ue] Rated Operational Voltage | <= 690 V AC |
| Product or Component Type | differential thermal overload relay |
| Range | EasyPact |
| Control Type | push-button red stop: , push-button green reset: |
| Fire Resistance | 850 °C conforming to IEC 60068-2-1 |
| Phase Failure Sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 conforming to IEC 60947-4-1 |
| Network Frequency | 50...60 Hz |
| Net Weight | 0.13 kg |
| Standards | IEC 60947-5-1#|#IEC 60947-4-1 |
| Ambient Air Temperature for Operation | -20-60 °C without derating conforming to IEC 60947-4-1, -20-70 °C with derating |
| [uimp] Rated Impulse withstand Voltage | 6 kV |
| Ambient Air Temperature for Storage | -60-80 °C |
| Product Certifications | EAC |
| [ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-4-1 |
| Height | 44.5 mm |
| Depth | 70 mm |
| Width | 45 mm |
| Range | EasyPact |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













