TRIP UNIT NSX160 AC 3P3D 160A 6.2E
SKU :
C1636E160
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR3,885.00
SAR2,136.75
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TRIP UNIT NSX160 AC 3P3D 160A 6.2E
SAR3,885.00
SAR2,136.75
- Description
- Specifications
- Reviews
Description
Overview
| Range | ComPact |
|---|---|
| Activity | PPCCB |
| Weight (in Kg) | 1kg |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -40-85 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| [tsd] Short-Time Delay Adjustment Range | 0-0.4 s I²t=off, 0.1-0.4 s I²t=on |
| [tr] Long-Time Delay Adjustment Range | 15-400 s at 1.5 x Ir, 0.35-11 s at 7.2 x Ir, 0.5-16 s at 6 x Ir |
| Long Time Delay Adjustment Type | adjustable |
| Instantaneous Pick-Up Adjustment Range | 1.5...15 x In |
| Long Time Pick-Up Adjustment Range | 63...160 A |
| IP Degree of Protection | IP40 conforming to IEC 60529 |
| [in] Rated Current | 160 A at 40 °C |
| Instantaneous Pick-Up Adjustment Type Ii | adjustable |
| Long Time Pick-Up Adjustment Type Ir | adjustable 9 settings |
| Protected Poles Description | 3D |
| Product or Component Type | trip unit |
| Network Type | AC |
| Range | ComPacT new generation |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Trip Unit Name | Micrologic 6.2 E |
| Trip Unit Protection Functions | LSIG |
| Trip Unit Technology | electronic |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Range | ComPact |
|---|---|
| Activity | PPCCB |
| Weight (in Kg) | 1kg |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -40-85 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| [tsd] Short-Time Delay Adjustment Range | 0-0.4 s I²t=off, 0.1-0.4 s I²t=on |
| [tr] Long-Time Delay Adjustment Range | 15-400 s at 1.5 x Ir, 0.35-11 s at 7.2 x Ir, 0.5-16 s at 6 x Ir |
| Long Time Delay Adjustment Type | adjustable |
| Instantaneous Pick-Up Adjustment Range | 1.5...15 x In |
| Long Time Pick-Up Adjustment Range | 63...160 A |
| IP Degree of Protection | IP40 conforming to IEC 60529 |
| [in] Rated Current | 160 A at 40 °C |
| Instantaneous Pick-Up Adjustment Type Ii | adjustable |
| Long Time Pick-Up Adjustment Type Ir | adjustable 9 settings |
| Protected Poles Description | 3D |
| Product or Component Type | trip unit |
| Network Type | AC |
| Range | ComPacT new generation |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Trip Unit Name | Micrologic 6.2 E |
| Trip Unit Protection Functions | LSIG |
| Trip Unit Technology | electronic |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account