
Voltage interface module, TeSys island, 690VAC 47-63 Hz, Isolated switching input for safe stop
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Voltage interface module, TeSys island, 690VAC 47-63 Hz, Isolated switching input for safe stop
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys island |
Product or Component Type | voltage interface module |
Device presentation | monitoring of the mains voltage powering the island - reporting of the voltage to the bus coupler to enable power & energy monitoring |
Function of module | calculation of RMS phase voltages, voltage phase sequence, fundamental frequency - identification of dip and swell events level and duration |
Measurement accuracy | frequency: +/- 1 Hz, - voltage: +/- 5 %, |
Metering type | phase frequency 47...63 Hz - phase sequence |