TIMER FUNC C 1C O 24VAC DC 240VAC
SKU :
RE17RCMU
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR207.00
SAR113.85
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TIMER FUNC C 1C O 24VAC DC 240VAC
SAR207.00
SAR113.85
- Description
- Specifications
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Control Type | selector switch front panel |
| Dielectric Strength | 2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1 |
| Functionality | off-delay timing |
| Immunity to Microbreaks | 20 ms |
| Maximum Switching Voltage | 250 V AC |
| Shock Resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
| Mounting Position | any position in relation to normal vertical mounting plane |
| Mounting Support | 35 mm DIN rail conforming to EN/IEC 60715 |
| Nominal Output Current | 8 A |
| Mechanical Durability | 10000000 cycles |
| Power Consumption in VA | 0-32 VA at 240 V AC |
| Net Weight | 0.07 kg |
| Relative Humidity | 93-93 % without condensation conforming to IEC 60068-2-30 |
| Repeat Accuracy | +/- 0.5 % conforming to IEC 61812-1 |
| Reset Time | 120 ms on de-energisation typical |
| Safety Reliability Data | B10d = 270000#|#MTTFd = 296.8 years |
| Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
| Vibration Resistance | 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6 |
| Weight (in Kg) | 0.26 kg |
| Ambient Air Temperature for Storage | -30-60 °C |
| Maximum Switching Current | 8 A AC/DC |
| [us] Rated Supply Voltage | 24...240 V AC 50/60 Hz, 24 V DC |
| Compatibility Code | RE17 |
| Connections - Terminals | screw connectors |
| Insulation Resistance | 100 MOhm at 500 V DC conforming to IEC 60664-1 |
| Local Signalling | LED indicator for on steady: relay energised, no timing in progress, LED indicator for flashing: timing in progress 80 % ON and 20 % OFF, LED indicator for pulsing: relay de-energised, no timing in progress (except function Di-D, Li-L) 5 % ON and 95 % OFF |
| [in] Rated Current | 5 A |
| [uc] Control Circuit Voltage | 24 V, 24...240 V |
| Housing Material | self-extinguishing |
| Minimum Switching Current | 10 mA at 5 V DC |
| Ambient Air Temperature for Operation | -20-60 °C |
| Product or Component Type | single function relay |
| Width | 17.5 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Control Type | selector switch front panel |
| Dielectric Strength | 2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1 |
| Functionality | off-delay timing |
| Immunity to Microbreaks | 20 ms |
| Maximum Switching Voltage | 250 V AC |
| Shock Resistance | 15 gn for 11 ms conforming to IEC 60068-2-27 |
| Mounting Position | any position in relation to normal vertical mounting plane |
| Mounting Support | 35 mm DIN rail conforming to EN/IEC 60715 |
| Nominal Output Current | 8 A |
| Mechanical Durability | 10000000 cycles |
| Power Consumption in VA | 0-32 VA at 240 V AC |
| Net Weight | 0.07 kg |
| Relative Humidity | 93-93 % without condensation conforming to IEC 60068-2-30 |
| Repeat Accuracy | +/- 0.5 % conforming to IEC 61812-1 |
| Reset Time | 120 ms on de-energisation typical |
| Safety Reliability Data | B10d = 270000#|#MTTFd = 296.8 years |
| Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
| Vibration Resistance | 20 m/s² (f= 10-150 Hz) conforming to IEC 60068-2-6 |
| Weight (in Kg) | 0.26 kg |
| Ambient Air Temperature for Storage | -30-60 °C |
| Maximum Switching Current | 8 A AC/DC |
| [us] Rated Supply Voltage | 24...240 V AC 50/60 Hz, 24 V DC |
| Compatibility Code | RE17 |
| Connections - Terminals | screw connectors |
| Insulation Resistance | 100 MOhm at 500 V DC conforming to IEC 60664-1 |
| Local Signalling | LED indicator for on steady: relay energised, no timing in progress, LED indicator for flashing: timing in progress 80 % ON and 20 % OFF, LED indicator for pulsing: relay de-energised, no timing in progress (except function Di-D, Li-L) 5 % ON and 95 % OFF |
| [in] Rated Current | 5 A |
| [uc] Control Circuit Voltage | 24 V, 24...240 V |
| Housing Material | self-extinguishing |
| Minimum Switching Current | 10 mA at 5 V DC |
| Ambient Air Temperature for Operation | -20-60 °C |
| Product or Component Type | single function relay |
| Width | 17.5 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account