TeSys THERMAL OVERLOAD 1.6-2.5A CL10A
SKU :
        LRD07
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                    
                        
                            SAR185.00                        
                    
                
                        
                
                
                        SAR101.75                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            TeSys THERMAL OVERLOAD 1.6-2.5A CL10A
                    
                        
                            SAR185.00                        
                    
                
                        
                
                
                        SAR101.75                    
                
                
                
            
        - Description
- Specifications
- Reviews
Description
Overview
| Activity | PPCTR | 
|---|---|
| Weight (in Kg) | 0.124 kg | 
| [ith] Conventional Free Air Thermal Current | 5 A for signalling circuit | 
| Product Name | TeSys Deca, TeSys LRD | 
| [ue] Rated Operational Voltage | 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 | 
| Product or Component Type | differential thermal overload relay | 
| Range | TeSys#|#TeSys Deca | 
| Control Type | red push-button: stop, blue push-button: reset | 
| Phase Failure Sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 | 
| Network Frequency | 0...400 Hz | 
| Net Weight | 0.124 kg | 
| Standards | EN/IEC 60947-4-1#|#EN/IEC 60947-5-1#|#UL 60947-4-1#|#UL 60947-5-1#|#CSA C22.2 No 60947-4-1#|#CSA C22.2 No 60947-5-1#|#GB/T 14048.4#|#GB/T 14048.5#|#EN 50495 | 
| Ambient Air Temperature for Operation | -20-60 °C without derating conforming to IEC 60947-4-1 | 
| [uimp] Rated Impulse withstand Voltage | 6 kV | 
| Ambient Air Temperature for Storage | -60-70 °C | 
| Compatibility Code | LRD | 
| Product Certifications | IEC#|#UL#|#CSA#|#CCC#|#EAC#|#BV#|#RINA#|#DNV-GL#|#LROS (Lloyds register of shipping)#|#ATEX INERIS#|#UKCA | 
| [ui] Rated Insulation Voltage | power circuit: 600 V conforming to CSA, power circuit: 600 V conforming to UL, power circuit: 690 V conforming to IEC 60947-4-1 | 
| Height | 66 mm | 
| Depth | 70 mm | 
| Width | 45 mm | 
| Range | TeSys | 
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Description
Overview
| Activity | PPCTR | 
|---|---|
| Weight (in Kg) | 0.124 kg | 
| [ith] Conventional Free Air Thermal Current | 5 A for signalling circuit | 
| Product Name | TeSys Deca, TeSys LRD | 
| [ue] Rated Operational Voltage | 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 | 
| Product or Component Type | differential thermal overload relay | 
| Range | TeSys#|#TeSys Deca | 
| Control Type | red push-button: stop, blue push-button: reset | 
| Phase Failure Sensitivity | tripping current 130 % of Ir on two phase, the last one at 0 | 
| Network Frequency | 0...400 Hz | 
| Net Weight | 0.124 kg | 
| Standards | EN/IEC 60947-4-1#|#EN/IEC 60947-5-1#|#UL 60947-4-1#|#UL 60947-5-1#|#CSA C22.2 No 60947-4-1#|#CSA C22.2 No 60947-5-1#|#GB/T 14048.4#|#GB/T 14048.5#|#EN 50495 | 
| Ambient Air Temperature for Operation | -20-60 °C without derating conforming to IEC 60947-4-1 | 
| [uimp] Rated Impulse withstand Voltage | 6 kV | 
| Ambient Air Temperature for Storage | -60-70 °C | 
| Compatibility Code | LRD | 
| Product Certifications | IEC#|#UL#|#CSA#|#CCC#|#EAC#|#BV#|#RINA#|#DNV-GL#|#LROS (Lloyds register of shipping)#|#ATEX INERIS#|#UKCA | 
| [ui] Rated Insulation Voltage | power circuit: 600 V conforming to CSA, power circuit: 600 V conforming to UL, power circuit: 690 V conforming to IEC 60947-4-1 | 
| Height | 66 mm | 
| Depth | 70 mm | 
| Width | 45 mm | 
| Range | TeSys | 
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
             
            












