TeSys MAGNETIC CIRCUIT BREAKER
SKU :
GV2L05
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR323.66
SAR178.01
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TeSys MAGNETIC CIRCUIT BREAKER
SAR323.66
SAR178.01
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 1kg |
| [ith] Conventional Free Air Thermal Current | 1 A conforming to IEC 60947-4-1 |
| Product Name | TeSys GV2, TeSys Deca |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Product or Component Type | motor circuit breaker |
| Range | TeSys Deca |
| Device Application | motor protection |
| Direct Connector | without |
| Control Type | rotary handle |
| Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
| Magnetic Tripping Current | 13-13 A |
| Maximum Operating Rate | 40 cyc/h |
| Poles Description | 3P |
| Rated Duty | continuous conforming to IEC 60947-4-1 |
| Operating Altitude | 2000 m |
| Network Frequency | 50/60 Hz conforming to IEC 60947-2 |
| Net Weight | 0.33 kg |
| Suitability for Isolation | yes conforming to IEC 60947-1 § 7-1-6 |
| Trip Unit Technology | magnetic |
| Mechanical Durability | 100000 cycles |
| [ics] Rated Service Short-Circuit Breaking Capacity | 100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
| Standards | EN/IEC 60947-2#|#EN/IEC 60947-4-1#|#CSA C22.2 No 60947-4-1#|#UL 60947-4-1 |
| Power Dissipation per Pole | 1.8 W |
| Utilisation Category | category A conforming to IEC 60947-2, AC-3 conforming to IEC 60947-4-1 |
| Ambient Air Temperature for Operation | -20-60 °C |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-2 |
| Ambient Air Temperature for Storage | -40-80 °C |
| Compatibility Code | GV2L |
| Breaking Capacity | 100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Product Certifications | IECEE CB Scheme#|#UL#|#CSA#|#CCC#|#EAC#|#RINA#|#LROS (Lloyds register of shipping)#|#DNV-GL#|#BV#|#UKCA |
| [in] Rated Current | 1:00 AM |
| Height | 89 mm |
| Depth | 97 mm |
| Width | 45 mm |
| Range | TeSys |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 1kg |
| [ith] Conventional Free Air Thermal Current | 1 A conforming to IEC 60947-4-1 |
| Product Name | TeSys GV2, TeSys Deca |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Product or Component Type | motor circuit breaker |
| Range | TeSys Deca |
| Device Application | motor protection |
| Direct Connector | without |
| Control Type | rotary handle |
| Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
| Magnetic Tripping Current | 13-13 A |
| Maximum Operating Rate | 40 cyc/h |
| Poles Description | 3P |
| Rated Duty | continuous conforming to IEC 60947-4-1 |
| Operating Altitude | 2000 m |
| Network Frequency | 50/60 Hz conforming to IEC 60947-2 |
| Net Weight | 0.33 kg |
| Suitability for Isolation | yes conforming to IEC 60947-1 § 7-1-6 |
| Trip Unit Technology | magnetic |
| Mechanical Durability | 100000 cycles |
| [ics] Rated Service Short-Circuit Breaking Capacity | 100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
| Standards | EN/IEC 60947-2#|#EN/IEC 60947-4-1#|#CSA C22.2 No 60947-4-1#|#UL 60947-4-1 |
| Power Dissipation per Pole | 1.8 W |
| Utilisation Category | category A conforming to IEC 60947-2, AC-3 conforming to IEC 60947-4-1 |
| Ambient Air Temperature for Operation | -20-60 °C |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-2 |
| Ambient Air Temperature for Storage | -40-80 °C |
| Compatibility Code | GV2L |
| Breaking Capacity | 100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Product Certifications | IECEE CB Scheme#|#UL#|#CSA#|#CCC#|#EAC#|#RINA#|#LROS (Lloyds register of shipping)#|#DNV-GL#|#BV#|#UKCA |
| [in] Rated Current | 1:00 AM |
| Height | 89 mm |
| Depth | 97 mm |
| Width | 45 mm |
| Range | TeSys |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













