TeSys Deca contactor,3P(3NO),AC-3/AC-3e,=440V 32A,220V AC coil
SKU :
LC1D32M7
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR410.00
SAR225.50
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TeSys Deca contactor,3P(3NO),AC-3/AC-3e,=440V 32A,220V AC coil
SAR410.00
SAR225.50
- Description
- Specifications
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 0.068 kg |
| [ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) for signalling circuit, 50 A (at 60 °C) for power circuit |
| Pole Contact Composition | 3 NO |
| [ue] Rated Operational Voltage | power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC |
| Product or Component Type | contactor |
| [uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
| Control Circuit Type | AC at 50/60 Hz standard |
| Control Circuit Voltage Limits | 0.3...0.6 Uc (-40-70 °C):drop-out AC 50/60 Hz, 0.8...1.1 Uc (-40-60 °C):operational AC 50 Hz, 0.85...1.1 Uc (-40-60 °C):operational AC 60 Hz, 1...1.1 Uc (60-70 °C):operational AC 50/60 Hz |
| Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
| Maximum Operating Rate | 3600 cyc/h 60 °C |
| Operating Time | 12...22 ms closing, 4...19 ms opening |
| Poles Description | 3P |
| Operating Altitude | 0...3000 m |
| Net Weight | 0.375 kg |
| Mechanical Durability | 15 Mcycles |
| Standards | CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508, IEC 60335-1 |
| Power Dissipation per Pole | 2 W AC-3, 5 W AC-1, 2 W AC-3e |
| Utilisation Category | AC-4#|#AC-1#|#AC-3#|#AC-3e |
| [icw] Rated Short-Time withstand Current | 260 A 40 °C - 10 s for power circuit, 430 A 40 °C - 1 s for power circuit, 60 A 40 °C - 10 min for power circuit, 138 A 40 °C - 1 min for power circuit, 100 A - 1 s for signalling circuit, 120 A - 500 ms for signalling circuit, 140 A - 100 ms for signalling circuit |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947 |
| [ie] Rated Operational Current | 32 A (at <60 °C) at <= 440 V AC AC-3 for power circuit, 50 A (at <60 °C) at <= 440 V AC AC-1 for power circuit, 32 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
| Compatibility Code | LC1D |
| Product Certifications | DNV#|#RINA#|#LROS (Lloyds register of shipping)#|#CCC#|#CSA#|#GL#|#GOST#|#BV#|#UL#|#UKCA |
| [ui] Rated Insulation Voltage | power circuit: 690 V conforming to IEC 60947-4-1, power circuit: 600 V CSA certified, power circuit: 600 V UL certified, signalling circuit: 690 V conforming to IEC 60947-1, signalling circuit: 600 V CSA certified, signalling circuit: 600 V UL certified |
| Height | 85 mm |
| Depth | 92 mm |
| Width | 45 mm |
| Range | TeSys |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 0.068 kg |
| [ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) for signalling circuit, 50 A (at 60 °C) for power circuit |
| Pole Contact Composition | 3 NO |
| [ue] Rated Operational Voltage | power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC |
| Product or Component Type | contactor |
| [uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
| Control Circuit Type | AC at 50/60 Hz standard |
| Control Circuit Voltage Limits | 0.3...0.6 Uc (-40-70 °C):drop-out AC 50/60 Hz, 0.8...1.1 Uc (-40-60 °C):operational AC 50 Hz, 0.85...1.1 Uc (-40-60 °C):operational AC 60 Hz, 1...1.1 Uc (60-70 °C):operational AC 50/60 Hz |
| Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
| Maximum Operating Rate | 3600 cyc/h 60 °C |
| Operating Time | 12...22 ms closing, 4...19 ms opening |
| Poles Description | 3P |
| Operating Altitude | 0...3000 m |
| Net Weight | 0.375 kg |
| Mechanical Durability | 15 Mcycles |
| Standards | CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508, IEC 60335-1 |
| Power Dissipation per Pole | 2 W AC-3, 5 W AC-1, 2 W AC-3e |
| Utilisation Category | AC-4#|#AC-1#|#AC-3#|#AC-3e |
| [icw] Rated Short-Time withstand Current | 260 A 40 °C - 10 s for power circuit, 430 A 40 °C - 1 s for power circuit, 60 A 40 °C - 10 min for power circuit, 138 A 40 °C - 1 min for power circuit, 100 A - 1 s for signalling circuit, 120 A - 500 ms for signalling circuit, 140 A - 100 ms for signalling circuit |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947 |
| [ie] Rated Operational Current | 32 A (at <60 °C) at <= 440 V AC AC-3 for power circuit, 50 A (at <60 °C) at <= 440 V AC AC-1 for power circuit, 32 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
| Compatibility Code | LC1D |
| Product Certifications | DNV#|#RINA#|#LROS (Lloyds register of shipping)#|#CCC#|#CSA#|#GL#|#GOST#|#BV#|#UL#|#UKCA |
| [ui] Rated Insulation Voltage | power circuit: 690 V conforming to IEC 60947-4-1, power circuit: 600 V CSA certified, power circuit: 600 V UL certified, signalling circuit: 690 V conforming to IEC 60947-1, signalling circuit: 600 V CSA certified, signalling circuit: 600 V UL certified |
| Height | 85 mm |
| Depth | 92 mm |
| Width | 45 mm |
| Range | TeSys |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













