TeSys ADD ON BLOCK 2 NO -For D & F-Model
SKU :
LADN20
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR60.00
SAR33.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
TeSys ADD ON BLOCK 2 NO -For D & F-Model
SAR60.00
SAR33.00
- Description
- Specifications
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 2.05 kg |
| [ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
| Pole Contact Composition | 2 NO |
| Product Name | TeSys D, TeSys Deca |
| [ue] Rated Operational Voltage | 690 V AC 25...400 Hz |
| Product or Component Type | auxiliary contact block |
| Range | TeSys#|#TeSys Deca |
| Operating Altitude | 3000 m |
| Mechanical Durability | 30 Mcycles |
| Standards | UL 60947-5-1#|#CSA C22.2 No 60947-5-1#|#GB/T 14048.5#|#EN 50012 |
| Ambient Air Temperature for Operation | -5-60 °C |
| Ambient Air Temperature for Storage | -60-80 °C |
| [ie] Rated Operational Current | 6 A at 120 V AC-15, 1.04 A at 690 V AC-15, 0.55 A at 125 V DC-13, 0.1 A at 600 V DC-13 |
| Product Certifications | CB#|#UL#|#CSA#|#CCC#|#EAC#|#UKCA |
| [ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-5-1, 600 V conforming to UL, 600 V conforming to CSA |
| Height | 48 mm |
| Depth | 42 mm |
| Width | 26 mm |
| Range | TeSys |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Weight (in Kg) | 2.05 kg |
| [ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) |
| Pole Contact Composition | 2 NO |
| Product Name | TeSys D, TeSys Deca |
| [ue] Rated Operational Voltage | 690 V AC 25...400 Hz |
| Product or Component Type | auxiliary contact block |
| Range | TeSys#|#TeSys Deca |
| Operating Altitude | 3000 m |
| Mechanical Durability | 30 Mcycles |
| Standards | UL 60947-5-1#|#CSA C22.2 No 60947-5-1#|#GB/T 14048.5#|#EN 50012 |
| Ambient Air Temperature for Operation | -5-60 °C |
| Ambient Air Temperature for Storage | -60-80 °C |
| [ie] Rated Operational Current | 6 A at 120 V AC-15, 1.04 A at 690 V AC-15, 0.55 A at 125 V DC-13, 0.1 A at 600 V DC-13 |
| Product Certifications | CB#|#UL#|#CSA#|#CCC#|#EAC#|#UKCA |
| [ui] Rated Insulation Voltage | 690 V conforming to IEC 60947-5-1, 600 V conforming to UL, 600 V conforming to CSA |
| Height | 48 mm |
| Depth | 42 mm |
| Width | 26 mm |
| Range | TeSys |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account