Switch actuator, KNX, with manual mode and current detection, 230V, 16A, 4 module, light grey
SKU :
MTN647595
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR2,694.27
SAR1,481.85
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
KNX switch act.REG-K 4g w.curr.detec.
Switch actuator, KNX, with manual mode and current detection, 230V, 16A, 4 module, light grey
SAR2,694.27
SAR1,481.85
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCOS |
|---|---|
| Weight (in Kg) | 372.000 g |
| Product or Component Type | switch actuator |
| Bus type | KNX |
| Market segment | residential - small commercial |
| Modular device additional info | connectable with different phases |
| Number of contacts | 4 |
| Operating mode | manual |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCOS |
|---|---|
| Weight (in Kg) | 372.000 g |
| Product or Component Type | switch actuator |
| Bus type | KNX |
| Market segment | residential - small commercial |
| Modular device additional info | connectable with different phases |
| Number of contacts | 4 |
| Operating mode | manual |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account