نتائج ٥٨

رتب حسب arrow-down
Miniature Circuit Breaker(MCB), Easy9 Pro, 4P, 25A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
EZ9F59425
ر.س.‏82.50
ر.س.‏150.00
Miniature Circuit Breaker(MCB), Easy9 Pro, 4P, 20A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
EZ9F59420
ر.س.‏82.50
ر.س.‏150.00
Miniature Circuit Breaker(MCB), Easy9 Pro, 4P, 16A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
EZ9F59416
ر.س.‏82.50
ر.س.‏150.00
Miniature Circuit Breaker(MCB), Easy9 Pro, 4P, 10A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
EZ9F59410
ر.س.‏82.50
ر.س.‏150.00
Miniature Circuit Breaker(MCB), Easy9 Pro, 4P, 6A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
EZ9F59406
ر.س.‏82.50
ر.س.‏150.00
Miniature Circuit Breaker(MCB), Easy9 Pro, 3P, 63A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
EZ9F59363
ر.س.‏71.50
ر.س.‏130.00
Miniature Circuit Breaker(MCB), Easy9 Pro, 3P, 50A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
EZ9F59350
ر.س.‏71.50
ر.س.‏130.00
Miniature Circuit Breaker(MCB), Easy9 Pro, 3P, 40A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
EZ9F59340
ر.س.‏71.50
ر.س.‏130.00
Miniature Circuit Breaker(MCB), Easy9 Pro, 3P, 32A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
EZ9F59332
ر.س.‏60.50
ر.س.‏110.00
Miniature Circuit Breaker(MCB), Easy9 Pro, 3P, 25A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
EZ9F59325
ر.س.‏60.50
ر.س.‏110.00
Miniature Circuit Breaker(MCB), Easy9 Pro, 3P, 20A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
EZ9F59320
ر.س.‏60.50
ر.س.‏110.00
Miniature Circuit Breaker(MCB), Easy9 Pro, 3P, 16A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
EZ9F59316
ر.س.‏60.50
ر.س.‏110.00