Miniature Circuit Breaker(MCB), Easy9 Pro, 3P, 20A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Miniature Circuit Breaker(MCB), Easy9 Pro, 3P, 20A, C curve, 10000A(IEC/EN 60898-1), 10kA(IEC/EN 60947-2)
Excl. Tax
Excl. Tax
Description
Product Details
Depth | 77 mm |
---|---|
Product weight | 318 g |
Range of Product | Easy9 XM devices |
Length | 8.5 cm |
Height | 85 mm |
Width | 54 mm |