APC Easy UPS On-Line, 6kVA/6kW, Rackmount 5U, 230V, Hard wire 3-wire(P+N+E) outlet, Intelligent Card Slot, LCD, Extended Runtime, W/ rail kit
SKU :
SRV6KRILRK

calcActive())">
Loading...
No sellers found for this product.
SAR10,204.64
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
APC Easy UPS SRV RM 6000VA 230
APC Easy UPS On-Line, 6kVA/6kW, Rackmount 5U, 230V, Hard wire 3-wire(P+N+E) outlet, Intelligent Card Slot, LCD, Extended Runtime, W/ rail kit
SAR10,204.64
- Description
- Specifications
- Reviews
Description
Overview
Product weight | 78_kg |
---|---|
Height | 22 cm |
Depth | 61.5 cm |
Width | 43.8 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Product weight | 78_kg |
---|---|
Height | 22 cm |
Depth | 61.5 cm |
Width | 43.8 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account