APC Easy UPS On-Line, 15kVA/15kW, Rackmount 9U, 230V, Hard wire 3-wire(1P+N+E) outlet, Intelligent Card Slot, LCD, Extended Runtime, W/ Rail Kit
SKU :
SRV15KRILRK

calcActive())">
Loading...
No sellers found for this product.
SAR25,045.74
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
APC Easy UPS SRV 15kVA 230V
APC Easy UPS On-Line, 15kVA/15kW, Rackmount 9U, 230V, Hard wire 3-wire(1P+N+E) outlet, Intelligent Card Slot, LCD, Extended Runtime, W/ Rail Kit
SAR25,045.74
- Description
- Specifications
- Reviews
Description
Overview
Product weight | 157_kg |
---|---|
Height | 39.3 cm |
Depth | 69.0 cm |
Width | 43.8 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Product weight | 157_kg |
---|---|
Height | 39.3 cm |
Depth | 69.0 cm |
Width | 43.8 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account