
calcActive())">
Soft starter ATS490 140A 208 to 690V
ATS490C14Y
SAR15,825.60
SAR8,704.08
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATS490C14Y
Soft starter ATS490 140A 208 to 690V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Soft starter ATS490 140A 208 to 690V
SAR15,825.60
SAR8,704.08
Description
Soft starter, Altivar Soft Starter ATS490, 140A, 208 to 690V AC, control supply 110 to 230V AC
Product Details
Activity | IDVSD |
---|---|
Weight (in Kg) | 10 kg |
Depth | 235 mm |
Range | Altivar Soft Starter ATS490 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account