SOFT START-SOFT STOP UNIT ALTISTART 320A
SKU :
ATS48C32Y

calcActive())">
Loading...
No sellers found for this product.
SAR32,831.10
SAR18,057.11
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
SOFT START-SOFT STOP UNIT ALTISTART 320A
SAR32,831.10
SAR18,057.11
- Description
- Specifications
- Reviews
Description
Overview
Activity | IDVSD |
---|---|
[us] Rated Supply Voltage | 208...690 V - 15...10 % |
Ambient Air Temperature for Operation | 40-60 °C (with current derating of 2 % per °C), -10-40 °C (without derating) |
Ambient Air Temperature for Storage | -25-70 °C |
Weight (in Kg) | 0.5 kg |
Device Connection | in the motor supply line |
IcL Starter Rating | 320 A for connection in the motor supply line for severe applications, 320 A for connection in the motor supply line for standard applications |
Motor Power kW | 132 kW at 400 V for severe applications, 132 kW at 440 V for severe applications, 160 kW at 400 V for standard applications, 160 kW at 440 V for standard applications, 160 kW at 500 V for severe applications, 160 kW at 525 V for severe applications, 220 kW at 500 V for standard applications, 220 kW at 525 V for standard applications, 220 kW at 660 V for severe applications, 250 kW at 660 V for standard applications, 250 kW at 690 V for severe applications, 315 kW at 690 V for standard applications, 75 kW at 230 V for severe applications, 90 kW at 230 V for standard applications |
Power Dissipation in W | 695 W for standard applications, 902 W for standard applications |
Device Short Name | ATS48 |
Power Range | 110-220 kW at 380-440 V 3 phases, 110-220 kW at 480-500 V 3 phases, 55-100 kW at 200-240 V 3 phases |
Product or Component Type | soft starter |
Product Specific Application | heavy duty industry and pumps |
Assembly Style | with heat sink |
Communication Data Link | serial |
Communication Port Protocol | Modbus |
Connector Type | 1 RJ45 |
Discrete Input Number | 5 |
Discrete Input Type | PTC, 750 Ohm at 25 °C, (Stop, Run, LI3, LI4) logic, <= 8 mA 4300 Ohm |
Discrete Input Voltage | 24 V <= 30 V |
Discrete Output Number | 2 |
Discrete Output Type | (LO1) logic output 0 V common configurable, (LO2) logic output 0 V common configurable, (R1) relay outputs fault relay NO, (R2) relay outputs end of starting relay NO, (R3) relay outputs motor powered NO |
Height | 380 mm |
Function Available | external bypass (optional) |
Electromagnetic Compatibility | conducted and radiated emissions level A conforming to IEC 60947-4-2, damped oscillating waves level 3 conforming to IEC 61000-4-12, electrostatic discharge level 3 conforming to IEC 61000-4-2, immunity to electrical transients level 4 conforming to IEC 61000-4-4, immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3, voltage/current impulse level 3 conforming to IEC 61000-4-5 |
Marking | CE |
Minimum Switching Current | 10 mA at 6 V DC for relay outputs |
Motor Starter Type | soft starter |
Network Frequency | 47.5...63 Hz |
Net Weight | 18.2 kg |
Noise Level | 54 dB |
Operating Position | vertical +/- 10 degree |
Product Certifications | C-Tick#|#NOM 117#|#SEPRO#|#CSA#|#UL#|#CCC#|#TCF#|#DNV#|#GOST |
Operating Altitude | <= 1000 m without derating, > 1000...2000 m with current derating of 2.2 % per additional 100 m |
Supply Frequency | 50...60 Hz - 5...5 % |
Transmission Rate | 4800, 9600 or 19200 bps |
Type of Start | start with torque control (current limited to 5 In) |
Protection Type | phase failure: line, thermal protection: motor, thermal protection: starter |
Depth | 265 mm |
Width | 320 mm |
Standards | EN/IEC 60947-4-2 |
Discrete Input Logic | positive logic Stop, Run, LI3, LI4 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA |
Range | Altistart |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Activity | IDVSD |
---|---|
[us] Rated Supply Voltage | 208...690 V - 15...10 % |
Ambient Air Temperature for Operation | 40-60 °C (with current derating of 2 % per °C), -10-40 °C (without derating) |
Ambient Air Temperature for Storage | -25-70 °C |
Weight (in Kg) | 0.5 kg |
Device Connection | in the motor supply line |
IcL Starter Rating | 320 A for connection in the motor supply line for severe applications, 320 A for connection in the motor supply line for standard applications |
Motor Power kW | 132 kW at 400 V for severe applications, 132 kW at 440 V for severe applications, 160 kW at 400 V for standard applications, 160 kW at 440 V for standard applications, 160 kW at 500 V for severe applications, 160 kW at 525 V for severe applications, 220 kW at 500 V for standard applications, 220 kW at 525 V for standard applications, 220 kW at 660 V for severe applications, 250 kW at 660 V for standard applications, 250 kW at 690 V for severe applications, 315 kW at 690 V for standard applications, 75 kW at 230 V for severe applications, 90 kW at 230 V for standard applications |
Power Dissipation in W | 695 W for standard applications, 902 W for standard applications |
Device Short Name | ATS48 |
Power Range | 110-220 kW at 380-440 V 3 phases, 110-220 kW at 480-500 V 3 phases, 55-100 kW at 200-240 V 3 phases |
Product or Component Type | soft starter |
Product Specific Application | heavy duty industry and pumps |
Assembly Style | with heat sink |
Communication Data Link | serial |
Communication Port Protocol | Modbus |
Connector Type | 1 RJ45 |
Discrete Input Number | 5 |
Discrete Input Type | PTC, 750 Ohm at 25 °C, (Stop, Run, LI3, LI4) logic, <= 8 mA 4300 Ohm |
Discrete Input Voltage | 24 V <= 30 V |
Discrete Output Number | 2 |
Discrete Output Type | (LO1) logic output 0 V common configurable, (LO2) logic output 0 V common configurable, (R1) relay outputs fault relay NO, (R2) relay outputs end of starting relay NO, (R3) relay outputs motor powered NO |
Height | 380 mm |
Function Available | external bypass (optional) |
Electromagnetic Compatibility | conducted and radiated emissions level A conforming to IEC 60947-4-2, damped oscillating waves level 3 conforming to IEC 61000-4-12, electrostatic discharge level 3 conforming to IEC 61000-4-2, immunity to electrical transients level 4 conforming to IEC 61000-4-4, immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3, voltage/current impulse level 3 conforming to IEC 61000-4-5 |
Marking | CE |
Minimum Switching Current | 10 mA at 6 V DC for relay outputs |
Motor Starter Type | soft starter |
Network Frequency | 47.5...63 Hz |
Net Weight | 18.2 kg |
Noise Level | 54 dB |
Operating Position | vertical +/- 10 degree |
Product Certifications | C-Tick#|#NOM 117#|#SEPRO#|#CSA#|#UL#|#CCC#|#TCF#|#DNV#|#GOST |
Operating Altitude | <= 1000 m without derating, > 1000...2000 m with current derating of 2.2 % per additional 100 m |
Supply Frequency | 50...60 Hz - 5...5 % |
Transmission Rate | 4800, 9600 or 19200 bps |
Type of Start | start with torque control (current limited to 5 In) |
Protection Type | phase failure: line, thermal protection: motor, thermal protection: starter |
Depth | 265 mm |
Width | 320 mm |
Standards | EN/IEC 60947-4-2 |
Discrete Input Logic | positive logic Stop, Run, LI3, LI4 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA |
Range | Altistart |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account