ROUND HEAD FOR PUSHBUT TO N SPRING RETUR
SKU :
XACA9411
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR18.16
SAR9.99
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
ROUND HEAD FOR PUSHBUT TO N SPRING RETUR
SAR18.16
SAR9.99
- Description
- Specifications
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
| Overvoltage Category | class II conforming to IEC 61140 |
| Product Compatibility | XACA.. |
| Net Weight | 0.01 kg |
| Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
| Weight (in Kg) | 1kg |
| Ambient Air Temperature for Storage | -40-70 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| Product or Component Type | head for push-button |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
| Overvoltage Category | class II conforming to IEC 61140 |
| Product Compatibility | XACA.. |
| Net Weight | 0.01 kg |
| Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
| Weight (in Kg) | 1kg |
| Ambient Air Temperature for Storage | -40-70 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| Product or Component Type | head for push-button |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account