
calcActive())">
Relay and opening/closing release, Masterpact NW 20H1, spare part kit, Micrologic 2.0A, MX, XF, 100 to 130VDC AC
SPKNWLC2AE2SXD
SAR15,977.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SPKNWLC2AE2SXD
Relay and opening/closing release, Masterpact NW 20H1, spare part kit, Micrologic 2.0A, MX, XF, 100 to 130VDC AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Relay and opening/closing release, Masterpact NW 20H1, spare part kit, Micrologic 2.0A, MX, XF, 100 to 130VDC AC
SAR15,977.50
Description
This bundle includes:
Product | Components | Quantity |
---|---|---|
TRIP UNIT MICROLOGIC 2.0 A | SPK33071 | 1 |
PERFORMER NUM 4 | SPK47807 | 1 |
2000A SENSOR PLUG | SPK33982 | 1 |
STANDARD IEC RATING PLUG 0.4 TO 1 | SPK33542 | 1 |
COIL MX XF 100/130 VCA/VCC | SPK33661 | 2 |
SPARE BATTERY | SPK33593 | 1 |
Product Details
Activity | HDCWD |
---|---|
EAN Code | 3606490000000 |
Range | Electrical Distribution Spare Parts |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account