
calcActive())">
Relay and opening/closing release, Masterpact NW 16H1, spare part kit, Micrologic 2.0E, MX, XF, 200 to 250VDC AC, 1600A
SPKNWLC2ED2SXA
SAR18,602.38
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SPKNWLC2ED2SXA
Relay and opening/closing release, Masterpact NW 16H1, spare part kit, Micrologic 2.0E, MX, XF, 200 to 250VDC AC, 1600A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Relay and opening/closing release, Masterpact NW 16H1, spare part kit, Micrologic 2.0E, MX, XF, 200 to 250VDC AC, 1600A
SAR18,602.38
Description
This bundle includes:
Product | Components | Quantity |
---|---|---|
BASE TRIP UNIT MICROLOGIC 2.0 E | SPK47600 | 1 |
PERFORMER NUM 4 | SPK47807 | 1 |
1600A SENSOR PLUG | SPK33095 | 1 |
STANDARD IEC RATING PLUG 0.4 TO 1 | SPK33542 | 1 |
COIL MX XF 200/250 VCA/VCC | SPK33662 | 2 |
SPARE BATTERY | SPK33593 | 1 |
Product Details
Activity | HDCWD |
---|---|
EAN Code | 3606490000000 |
Range | Electrical Distribution Spare Parts |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account