PUSHBUTTON, RED, 1NO 1NC CONTACT
SKU :
XB4BA45
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR64.00
SAR35.20
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
PUSHBUTTON, RED, 1NO 1NC CONTACT
SAR64.00
SAR35.20
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Mechanical Durability | 10000000 cycles |
| Overvoltage Category | class I conforming to IEC 60536 |
| Net Weight | 0.08 kg |
| Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| Weight (in Kg) | 1kg |
| Ambient Air Temperature for Storage | -40-70 °C |
| Compatibility Code | XB4 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
| Ambient Air Temperature for Operation | -40-70 °C |
| Product or Component Type | push-button |
| Width | 30 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSIG |
|---|---|
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Mechanical Durability | 10000000 cycles |
| Overvoltage Category | class I conforming to IEC 60536 |
| Net Weight | 0.08 kg |
| Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| Weight (in Kg) | 1kg |
| Ambient Air Temperature for Storage | -40-70 °C |
| Compatibility Code | XB4 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
| Ambient Air Temperature for Operation | -40-70 °C |
| Product or Component Type | push-button |
| Width | 30 mm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account