
calcActive())">
Preventa safety module, Modicon Premium, 19.2 to 30VDC, 30mA, 5W
TSXPAY262
SAR2,814.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TSXPAY262
Preventa safety module, Modicon Premium, 19.2 to 30VDC, 30mA, 5W
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Preventa safety module, Modicon Premium, 19.2 to 30VDC, 30mA, 5W
SAR2,814.80
Description
Safety Module for Premium Programmable Logic Controller, Monitoring m
Product Details
EAN Code | 3389110105674 |
---|---|
Activity | IDIBS |
Range | Modicon Premium |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account