PRESSURE SWITCH XMP 12 BAR ADJUSTABLE SC
SKU :
        XMPA12B2242
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                    
                        
                            SAR205.10                        
                    
                
                        
                
                
                        SAR112.81                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            PRESSURE SWITCH XMP 12 BAR ADJUSTABLE SC
                    
                        
                            SAR205.10                        
                    
                
                        
                
                
                        SAR112.81                    
                
                
                
            
        - Description
- Specifications
- Reviews
Description
Overview
| Activity | IDSEN | 
|---|---|
| Weight (in Kg) | 2.2 kg | 
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN/IEC 60947-1 | 
| Ambient Air Temperature for Storage | -40-70 °C | 
| Ambient Air Temperature for Operation | -25-70 °C | 
| Cable Entry | 2 entries incorporating Pg 13.5 plastic cable gland, cable outer diameter: 9-13 mm conforming to NF C 68-300 | 
| Contacts Type and Composition | 2 NC snap action | 
| Controlled Fluid | air (0-70 °C), fresh water (0-70 °C), sea water (0-70 °C) | 
| Standards | CE#|#EN/IEC 60947-4-1 | 
| Depth | 98 mm | 
| Shock Resistance | 50 gn conforming to IEC 60068-2-27 | 
| Electrical Connection | screw-clamp terminals, clamping capacity: minimum : 2 x 4 mm² | 
| Electrical Shock Protection Class | class I conforming to IEC 60536 | 
| Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3, 25 MOhm conforming to NF C 93-050 method A | 
| Mechanical Durability | 1000000 cycles | 
| Net Weight | 0.43 kg | 
| Height | 106 mm | 
| IP Degree of Protection | IP54 conforming to EN/IEC 60529 | 
| Terminals Description ISO n°1 | (3-4)NC#|#(1-2)NC | 
| [ui] Rated Insulation Voltage | 500 V conforming to EN/IEC 60947-1 | 
| Vibration Resistance | 3 gn conforming to IEC 60068-2-6 (f = 10-500 Hz) | 
| Width | 57 mm | 
| Electrical Durability | 1000000 cycles 1.5 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases, 500000 cycles 3 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases, 600000 cycles 1.5 kW, operating rate <10 cyc/mn, load factor: 0.4 , 230 V AC 3 phases, 700000 cycles 2.2 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases | 
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Description
Overview
| Activity | IDSEN | 
|---|---|
| Weight (in Kg) | 2.2 kg | 
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN/IEC 60947-1 | 
| Ambient Air Temperature for Storage | -40-70 °C | 
| Ambient Air Temperature for Operation | -25-70 °C | 
| Cable Entry | 2 entries incorporating Pg 13.5 plastic cable gland, cable outer diameter: 9-13 mm conforming to NF C 68-300 | 
| Contacts Type and Composition | 2 NC snap action | 
| Controlled Fluid | air (0-70 °C), fresh water (0-70 °C), sea water (0-70 °C) | 
| Standards | CE#|#EN/IEC 60947-4-1 | 
| Depth | 98 mm | 
| Shock Resistance | 50 gn conforming to IEC 60068-2-27 | 
| Electrical Connection | screw-clamp terminals, clamping capacity: minimum : 2 x 4 mm² | 
| Electrical Shock Protection Class | class I conforming to IEC 60536 | 
| Maximum Resistance Across Terminals | 25 MOhm conforming to IEC 60255-7 category 3, 25 MOhm conforming to NF C 93-050 method A | 
| Mechanical Durability | 1000000 cycles | 
| Net Weight | 0.43 kg | 
| Height | 106 mm | 
| IP Degree of Protection | IP54 conforming to EN/IEC 60529 | 
| Terminals Description ISO n°1 | (3-4)NC#|#(1-2)NC | 
| [ui] Rated Insulation Voltage | 500 V conforming to EN/IEC 60947-1 | 
| Vibration Resistance | 3 gn conforming to IEC 60068-2-6 (f = 10-500 Hz) | 
| Width | 57 mm | 
| Electrical Durability | 1000000 cycles 1.5 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases, 500000 cycles 3 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases, 600000 cycles 1.5 kW, operating rate <10 cyc/mn, load factor: 0.4 , 230 V AC 3 phases, 700000 cycles 2.2 kW, operating rate <10 cyc/mn, load factor: 0.4 , 400 V AC 3 phases | 
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            