
calcActive())">
Power supply module, Modicon Premium, input current 1500mA, secondary power of 30W, 19.2 to 30VDC
TSXPSY1610M
SAR5,245.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TSXPSY1610M
Power supply module, Modicon Premium, input current 1500mA, secondary power of 30W, 19.2 to 30VDC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Power supply module, Modicon Premium, input current 1500mA, secondary power of 30W, 19.2 to 30VDC
SAR5,245.00
Description
Power Supply for Premium Programmable Logic Controller, PS, 24VDC 30W
Product Details
EAN Code | 3389110725599 |
---|---|
Activity | IDIBS |
Range | Modicon Premium |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account