
calcActive())">
power cable for military connector type 2,1mm² - w/o brake - length 5m
VW3M5122R50
SAR855.53
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3M5122R50
power cable for military connector type 2,1mm² - w/o brake - length 5m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
power cable for military connector type 2,1mm² - w/o brake - length 5m
SAR855.53
Description
POWER CABLE WITH CON. MOTOR SIDE FOR BCH1002, 1304 W/O BRAKE 5M
Product Details
EAN Code | 3389119219174 |
---|---|
Activity | IDIBS |
Range | Lexium 23 Plus |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account