
calcActive())">
PM5110 POWER METER 15th H THD CL0.5 1DO
METSEPM5110
SAR1,978.00
SAR1,087.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

METSEPM5110
PM5110 POWER METER 15th H THD CL0.5 1DO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PM5110 POWER METER 15th H THD CL0.5 1DO
SAR1,978.00
SAR1,087.90
Description
PM5110 Meter, modbus, up to 15th H, 1DO 33 alarms
Product Details
Activity | DPLVP |
---|---|
[in] Rated Current | 1 A#|#5 A |
Ambient Air Temperature for Operation | -25-70 °C meter, -20-70 °C display, -25--20 °C (with reduced performance) display |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | PM5110 |
Depth | 72 mm |
Device Short Name | PM5110 |
Device Application | power monitoring |
IP Degree of Protection | IP54 display: conforming to IEC 60529, IP30 rear: conforming to IEC 60529 |
Net Weight | 380 g |
Mounting Mode | flush-mounted |
Network Frequency | 50 Hz#|#60 Hz |
Poles Description | 1P + N, 3P, 3P + N |
Product or Component Type | power meter |
Product Name | PowerLogic PM5000 |
Range | PowerLogic |
Relative Humidity | 5-95 % at 50-50 °C non-condensing |
Mounting Support | framework |
Standards | UL 61010-1#|#EN 50470-3#|#EN 50470-1#|#IEC 62053-22#|#IEC 60529#|#IEC 62053-24#|#IEC 61557-12 |
Connections - Terminals | voltage circuit: screw terminal block4, control circuit: screw terminal block2, current transformer: screw terminal block6, input/output circuit: screw terminal block6, RS485 link: screw terminal block4 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account