Wander socket outlet, Mureva PK, Fast connection, 32A, 2P+E, 220V, IP44
SKU :
PKY32M423

calcActive())">
Loading...
No sellers found for this product.
SAR81.00
SAR44.55
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Wander socket PK PratiKa connect 32A IP4
Wander socket outlet, Mureva PK, Fast connection, 32A, 2P+E, 220V, IP44
SAR81.00
SAR44.55
- Description
- Specifications
- Documents
- Reviews
Description
Overview
Activity | HDCWD |
---|---|
Product or Component Type | wander socket |
Poles Description | 2P + E |
Range | Mureva |
Outlet standard | industrial |
Plug, socket category | low voltage |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Activity | HDCWD |
---|---|
Product or Component Type | wander socket |
Poles Description | 2P + E |
Range | Mureva |
Outlet standard | industrial |
Plug, socket category | low voltage |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account