PILOT LIGHT HEAD
SKU :
ZB4BV053
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR24.59
SAR13.52
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
PILOT LIGHT HEAD
SAR24.59
SAR13.52
- Description
- Specifications
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Overvoltage Category | class I conforming to IEC 60536 |
| Product Compatibility | universal LED |
| Net Weight | 0.026 kg |
| Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| Weight (in Kg) | 0.026 kg |
| Ambient Air Temperature for Storage | -40-70 °C |
| Compatibility Code | ZB4 |
| Ambient Air Temperature for Operation | -40-70 °C |
| Product or Component Type | head for pilot light |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Overvoltage Category | class I conforming to IEC 60536 |
| Product Compatibility | universal LED |
| Net Weight | 0.026 kg |
| Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| Weight (in Kg) | 0.026 kg |
| Ambient Air Temperature for Storage | -40-70 °C |
| Compatibility Code | ZB4 |
| Ambient Air Temperature for Operation | -40-70 °C |
| Product or Component Type | head for pilot light |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account