Pieno - 10AX 250V 4 gang 2 way switch with fluorescent locator, white
SKU :
E8234L2F_WE_G3
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR59.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
10AX 250V 4G 2W SW W FLUO LOC
Pieno - 10AX 250V 4 gang 2 way switch with fluorescent locator, white
SAR59.00
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Width | 8.7 cm |
| Height | 3.6 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCWD |
|---|---|
| Width | 8.7 cm |
| Height | 3.6 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account