
calcActive())">
APC IT Power Distribution Module 3 Pole 5 Wire 32A IEC309 200cm
PDM3532IEC-200
SAR2,645.42
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
PDM3532IEC-200
APC IT Power Distribution Module 3 Pole 5 Wire 32A IEC309 200cm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC IT Power Distribution Module 3 Pole 5 Wire 32A IEC309 200cm
SAR2,645.42
Description
APC IT Power Distribution Module 3 Pole 5 Wire 32A IEC309 200cm
Product Details
Product weight | 2.09_kg |
---|---|
Height | 15.2 cm |
Depth | 40.6 cm |
Width | 43.2 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account