PCB RELAY+SOCKET 1C/O 16A 24VDC
SKU :
RSB1A160BDS
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR34.20
SAR18.81
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
PCB RELAY+SOCKET 1C/O 16A 24VDC
SAR34.20
SAR18.81
- Description
- Specifications
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Control Type | without push-button |
| Dielectric Strength | 1000 V AC between contacts, 2500 V AC between poles, 5000 V AC between coil and contact |
| Maximum Switching Voltage | 300 V DC, 400 V AC |
| Shock Resistance | 10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27, 5 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27 |
| Mechanical Durability | 30000000 cycles |
| Safety Reliability Data | B10d = 100000 |
| Vibration Resistance | +/- 1 mm (f= 10-55 Hz) conforming to EN/IEC 60068-2-6 |
| Weight (in Kg) | 0.053 kg |
| Ambient Air Temperature for Storage | -40-85 °C |
| Compatibility Code | RSB |
| Connections - Terminals | screw connectors |
| Status LED | without |
| [in] Rated Current | 16 A |
| [uc] Control Circuit Voltage | 24 V DC |
| Minimum Switching Current | 5 mA |
| Ambient Air Temperature for Operation | -40-70 °C (AC), -40-85 °C (DC) |
| Product or Component Type | plug-in relay |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Control Type | without push-button |
| Dielectric Strength | 1000 V AC between contacts, 2500 V AC between poles, 5000 V AC between coil and contact |
| Maximum Switching Voltage | 300 V DC, 400 V AC |
| Shock Resistance | 10 gn (duration = 11 ms) for not operating conforming to EN/IEC 60068-2-27, 5 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27 |
| Mechanical Durability | 30000000 cycles |
| Safety Reliability Data | B10d = 100000 |
| Vibration Resistance | +/- 1 mm (f= 10-55 Hz) conforming to EN/IEC 60068-2-6 |
| Weight (in Kg) | 0.053 kg |
| Ambient Air Temperature for Storage | -40-85 °C |
| Compatibility Code | RSB |
| Connections - Terminals | screw connectors |
| Status LED | without |
| [in] Rated Current | 16 A |
| [uc] Control Circuit Voltage | 24 V DC |
| Minimum Switching Current | 5 mA |
| Ambient Air Temperature for Operation | -40-70 °C (AC), -40-85 °C (DC) |
| Product or Component Type | plug-in relay |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account