SCREW TERMINAL, FEED THROUGH, 2 POINTS, 6MM² , GREY
SKU :
NSYTRV62
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR8.00
SAR4.40
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
SCREW TERMINAL, FEED THROUGH, 2 POINTS,
SCREW TERMINAL, FEED THROUGH, 2 POINTS, 6MM² , GREY
SAR8.00
SAR4.40
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPLVS |
|---|---|
| Device Short Name | TRV |
| Mounting Mode | clip-on |
| Range | Linergy |
| Colour | grey |
| Nominal cross section | 6 mm² |
| Quantity per set | set of 50 |
| Terminal block level | 1 |
| Terminal block type | passthrough |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPLVS |
|---|---|
| Device Short Name | TRV |
| Mounting Mode | clip-on |
| Range | Linergy |
| Colour | grey |
| Nominal cross section | 6 mm² |
| Quantity per set | set of 50 |
| Terminal block level | 1 |
| Terminal block type | passthrough |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account