Spacial SM compact enclosure with mounting plate - 2000x800x400 mm
SKU :
NSYSM20840P
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR6,019.02
SAR3,310.46
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
SM w/mount plate 2000x800x400
Spacial SM compact enclosure with mounting plate - 2000x800x400 mm
SAR6,019.02
SAR3,310.46
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPUES |
|---|---|
| Device Application | multi-purpose |
| Product Name | Spacial SM |
| Device Composition | 1 body - 1 cable gland plate |
| Product or Component Type | compact enclosure |
| Enclosure nominal depth | 400 mm |
| Enclosure nominal height | 2000 mm |
| Enclosure nominal width | 800 mm |
| Installation accessory type | floor-standing |
| Removable parts | door by screws hinge - mounting plate bracket by screws |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPUES |
|---|---|
| Device Application | multi-purpose |
| Product Name | Spacial SM |
| Device Composition | 1 body - 1 cable gland plate |
| Product or Component Type | compact enclosure |
| Enclosure nominal depth | 400 mm |
| Enclosure nominal height | 2000 mm |
| Enclosure nominal width | 800 mm |
| Installation accessory type | floor-standing |
| Removable parts | door by screws hinge - mounting plate bracket by screws |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account