Spacial SF bottom and top frame - 1000x800 mm
SKU :
NSYSFC108
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR2,633.39
SAR1,448.36
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Upper + lower frame SF 1000x800
Spacial SF bottom and top frame - 1000x800 mm
SAR2,633.39
SAR1,448.36
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPUES |
|---|---|
| Device Application | multi-purpose |
| Accessory / Separate Part Category | enclosure accessory |
| Device Composition | 1 bottom frame - 1 roof |
| Mounting Location | bottom of vertical uprights - top of vertical uprights |
| Product or Component Type | framework kit |
| Range Compatibility | Spacial rear panel - Spacial side panel |
| Enclosure nominal dimensions | - |
| Quantity per set | set of 1 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPUES |
|---|---|
| Device Application | multi-purpose |
| Accessory / Separate Part Category | enclosure accessory |
| Device Composition | 1 bottom frame - 1 roof |
| Mounting Location | bottom of vertical uprights - top of vertical uprights |
| Product or Component Type | framework kit |
| Range Compatibility | Spacial rear panel - Spacial side panel |
| Enclosure nominal dimensions | - |
| Quantity per set | set of 1 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account