ClimaSys forced vent. IP54, 560m3/h, 230V, with outlet grille and filter G2
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
ClimaSys forced vent. IP54, 560m3/h, 230V, with outlet grille and filter G2
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Range | CLIMASYS |
|---|---|
| Product name | CLIMASYS CV |
| Product or component type | FAN |
| Range compatibility | PRISMA PPRISMA G |
| Type of filter | STANDARD |
| Flow rate | FREE FLOW RATE WITH STANDARD FILTER: 562 M3/H AT 50 HZFREE FLOW RATE WITH STANDARD FILTER: 586 M3/H AT 60 HZ |
| [Us] rated supply voltage | 207...244 V |
| Input voltage | 230 V 50/60 HZ |
| Certification | CSA |
| Absorbed power | 64 W 50 HZ80 W 60 HZ |
| [In] rated current | 0.29 A 50 HZ0.35 A 60 HZ |
| Noise level < at | 59 DB |
| Bearing type | BALL |
| Height | EXTERNAL: 336 MM |
| Width | EXTERNAL: 316 MM |
| Depth | EXTERNAL : 161 MM |
| Cut-out dimensions | 291 X 291 MM |
| Product weight | 3.2 KG |
| Material | OUTLET GRILLE: INJECTED THERMOPLASTIC (ASA PC) |
| Colour | OUTLET GRILLE: GREY (RAL 7035) |
| Ambient air temperature for operation | -15…60 °C |
| Ambient air temperature for storage | -40…70 °C |
| Maximum pressure | 140 PA FLOW RATE 0 M³/H |
| Connections - terminals | TERMINAL BLOCK |
| IP degree of protection | IP54 |
| Device composition | 1 AXIAL MOTOR2 PROTECTIVE GRILLE: ON THE FRONT AND REAR SURFACES1 FILTER: FRONT OF AXIAL MOTOR1 OUTLET GRILLE: FRONT1 CUT-OUT TEMPLATE |
| Condition of use | FILTER MUST BE CLEANED AND REPLACED REGULARLYSURROUNDING ENVIRONMENT MUST BE RELATIVELY CLEANOUTSIDE TEMPERATURE MUST BE 5 °C LOWER THAN INSIDE TEMPERATUREOVERFREQUENT FILTER REPLACEMENT SHOULD BE AVOIDEDFLOW RATES DEPENDS ON THE WORK POINT, SEE PROCLIMA SOFTWARE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 23.000 CM |
| Package 1 Width | 32.000 CM |
| Package 1 Length | 34.000 CM |
| Package 1 Weight | 3.554 KG |
| Unit Type of Package 2 | P12 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 119.000 CM |
| Package 2 Width | 80.000 CM |
| Package 2 Length | 120.000 CM |
| Package 2 Weight | 94.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| PVC free | Yes |
| Silicone-free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 64 |
| Total lifecycle Carbon footprint | 4 129 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 23.080254847458853 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 23 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 7.0433652949549135 |
| Carbon footprint of the distribution phase [A4] | 7 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.39496963024347537 |
| Carbon footprint of the installation phase [A5] | 0.4 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4093.1370013856 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 093 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 5.30078982792936 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 5 kg CO2 eq. |
| SCIP Number | 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Range | CLIMASYS |
|---|---|
| Product name | CLIMASYS CV |
| Product or component type | FAN |
| Range compatibility | PRISMA PPRISMA G |
| Type of filter | STANDARD |
| Flow rate | FREE FLOW RATE WITH STANDARD FILTER: 562 M3/H AT 50 HZFREE FLOW RATE WITH STANDARD FILTER: 586 M3/H AT 60 HZ |
| [Us] rated supply voltage | 207...244 V |
| Input voltage | 230 V 50/60 HZ |
| Certification | CSA |
| Absorbed power | 64 W 50 HZ80 W 60 HZ |
| [In] rated current | 0.29 A 50 HZ0.35 A 60 HZ |
| Noise level < at | 59 DB |
| Bearing type | BALL |
| Height | EXTERNAL: 336 MM |
| Width | EXTERNAL: 316 MM |
| Depth | EXTERNAL : 161 MM |
| Cut-out dimensions | 291 X 291 MM |
| Product weight | 3.2 KG |
| Material | OUTLET GRILLE: INJECTED THERMOPLASTIC (ASA PC) |
| Colour | OUTLET GRILLE: GREY (RAL 7035) |
| Ambient air temperature for operation | -15…60 °C |
| Ambient air temperature for storage | -40…70 °C |
| Maximum pressure | 140 PA FLOW RATE 0 M³/H |
| Connections - terminals | TERMINAL BLOCK |
| IP degree of protection | IP54 |
| Device composition | 1 AXIAL MOTOR2 PROTECTIVE GRILLE: ON THE FRONT AND REAR SURFACES1 FILTER: FRONT OF AXIAL MOTOR1 OUTLET GRILLE: FRONT1 CUT-OUT TEMPLATE |
| Condition of use | FILTER MUST BE CLEANED AND REPLACED REGULARLYSURROUNDING ENVIRONMENT MUST BE RELATIVELY CLEANOUTSIDE TEMPERATURE MUST BE 5 °C LOWER THAN INSIDE TEMPERATUREOVERFREQUENT FILTER REPLACEMENT SHOULD BE AVOIDEDFLOW RATES DEPENDS ON THE WORK POINT, SEE PROCLIMA SOFTWARE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 23.000 CM |
| Package 1 Width | 32.000 CM |
| Package 1 Length | 34.000 CM |
| Package 1 Weight | 3.554 KG |
| Unit Type of Package 2 | P12 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 119.000 CM |
| Package 2 Width | 80.000 CM |
| Package 2 Length | 120.000 CM |
| Package 2 Weight | 94.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| PVC free | Yes |
| Silicone-free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 64 |
| Total lifecycle Carbon footprint | 4 129 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 23.080254847458853 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 23 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 7.0433652949549135 |
| Carbon footprint of the distribution phase [A4] | 7 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.39496963024347537 |
| Carbon footprint of the installation phase [A5] | 0.4 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4093.1370013856 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 093 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 5.30078982792936 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 5 kg CO2 eq. |
| SCIP Number | 61d9d3f3-5a49-48f8-8056-1a5ad0ad4c76 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |