ClimaSys standard cooling unit side of enclosure - 380W at 230 V
SKU :
NSYCU400
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR12,798.45
SAR7,039.15
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Cool.U 400W 230V 50/60Hz SideM
ClimaSys standard cooling unit side of enclosure - 380W at 230 V
SAR12,798.45
SAR7,039.15
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPUES |
|---|---|
| Product Name | CU |
| Input Voltage | 230 V 50/60 Hz |
| Mounting Location | side |
| Product or Component Type | cooling unit |
| Cooling power | 240 W 50/60 Hz L35-L50 - 380 W 50/60 Hz L35-L35 |
| Product destination | for enclosure |
| Type of installation | indoor |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPUES |
|---|---|
| Product Name | CU |
| Input Voltage | 230 V 50/60 Hz |
| Mounting Location | side |
| Product or Component Type | cooling unit |
| Cooling power | 240 W 50/60 Hz L35-L50 - 380 W 50/60 Hz L35-L35 |
| Product destination | for enclosure |
| Type of installation | indoor |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account