ClimaSys CC - simple thermostat 250V - range of temperature 0…60°C - NO - °C
SKU :
NSYCCOTHO
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR90.32
SAR49.68
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Sim.Thermostat(NO Vent.) Blue(ºC)
ClimaSys CC - simple thermostat 250V - range of temperature 0…60°C - NO - °C
SAR90.32
SAR49.68
- Description
- Specifications
- Reviews
Description
Overview
| Activity | PPUES |
|---|---|
| Ambient Air Temperature for Operation | -20-80 °C |
| IP Degree of Protection | IP20 |
| Net Weight | 40 g |
| Range | ClimaSys |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPUES |
|---|---|
| Ambient Air Temperature for Operation | -20-80 °C |
| IP Degree of Protection | IP20 |
| Net Weight | 40 g |
| Range | ClimaSys |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account