NSX630NA M.logic 0,3 3P lastbr.
SKU :
LV432956

calcActive())">
Loading...
No sellers found for this product.
SAR4,020.02
SAR2,211.01
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
NSX630NA M.logic 0,3 3P lastbr.
SAR4,020.02
SAR2,211.01
- Description
- Specifications
- Reviews
Description
Overview
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 1kg |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-3 |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-3 |
Ambient Air Temperature for Storage | -55-85 °C |
Ambient Air Temperature for Operation | -35-70 °C |
Connection Pitch | 45 mm |
Device Short Name | Compact NSX630NA |
Compatibility Code | NSX630 |
IK Degree of Protection | IK07 conforming to IEC 62262 |
IP Degree of Protection | IP40 conforming to IEC 60529 |
[in] Rated Current | 630 A |
Electrical Durability | AC-22A: 1500 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3, AC-22A: 3000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3, AC-22A: 3000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-22A: 6000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-23A: 1500 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3, AC-23A: 3000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3, AC-23A: 3000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-23A: 6000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3 |
Control Type | toggle |
Height | 255 mm |
Depth | 110 mm |
Product or Component Type | switch disconnector |
Network Type | AC |
Range | ComPact |
Net Weight | 5.2 kg |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-3 |
Network Frequency | 50/60 Hz |
Product Name | ComPact NSX |
Poles Description | 3P |
Width | 140 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 1kg |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-3 |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-3 |
Ambient Air Temperature for Storage | -55-85 °C |
Ambient Air Temperature for Operation | -35-70 °C |
Connection Pitch | 45 mm |
Device Short Name | Compact NSX630NA |
Compatibility Code | NSX630 |
IK Degree of Protection | IK07 conforming to IEC 62262 |
IP Degree of Protection | IP40 conforming to IEC 60529 |
[in] Rated Current | 630 A |
Electrical Durability | AC-22A: 1500 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3, AC-22A: 3000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3, AC-22A: 3000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-22A: 6000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-23A: 1500 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3, AC-23A: 3000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3, AC-23A: 3000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-23A: 6000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3 |
Control Type | toggle |
Height | 255 mm |
Depth | 110 mm |
Product or Component Type | switch disconnector |
Network Type | AC |
Range | ComPact |
Net Weight | 5.2 kg |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-3 |
Network Frequency | 50/60 Hz |
Product Name | ComPact NSX |
Poles Description | 3P |
Width | 140 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account