NSX400NA M.logic 0,3 4P lastbr.
SKU :
LV432757

calcActive())">
Loading...
No sellers found for this product.
SAR3,718.69
SAR2,045.28
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
NSX400NA M.logic 0,3 4P lastbr.
SAR3,718.69
SAR2,045.28
- Description
- Specifications
- Reviews
Description
Overview
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 1kg |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-3 |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-3 |
Ambient Air Temperature for Storage | -55-85 °C |
Ambient Air Temperature for Operation | -35-70 °C |
Connection Pitch | 45 mm |
Device Short Name | Compact NSX400NA |
Compatibility Code | NSX400 |
IK Degree of Protection | IK07 conforming to IEC 62262 |
IP Degree of Protection | IP40 conforming to IEC 60529 |
[in] Rated Current | 400 A |
Electrical Durability | AC-22A: 10000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-22A: 2500 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3, AC-22A: 5000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3, AC-22A: 5000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-23A: 10000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-23A: 2500 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3, AC-23A: 5000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3, AC-23A: 5000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3 |
Control Type | toggle |
Height | 255 mm |
Depth | 110 mm |
Product or Component Type | switch disconnector |
Network Type | AC |
Range | ComPact |
Net Weight | 6.8 kg |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-3 |
Network Frequency | 50/60 Hz |
Product Name | ComPact NSX |
Poles Description | 4P |
Width | 185 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 1kg |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-3 |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-3 |
Ambient Air Temperature for Storage | -55-85 °C |
Ambient Air Temperature for Operation | -35-70 °C |
Connection Pitch | 45 mm |
Device Short Name | Compact NSX400NA |
Compatibility Code | NSX400 |
IK Degree of Protection | IK07 conforming to IEC 62262 |
IP Degree of Protection | IP40 conforming to IEC 60529 |
[in] Rated Current | 400 A |
Electrical Durability | AC-22A: 10000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-22A: 2500 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3, AC-22A: 5000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3, AC-22A: 5000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-23A: 10000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-23A: 2500 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3, AC-23A: 5000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3, AC-23A: 5000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3 |
Control Type | toggle |
Height | 255 mm |
Depth | 110 mm |
Product or Component Type | switch disconnector |
Network Type | AC |
Range | ComPact |
Net Weight | 6.8 kg |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-3 |
Network Frequency | 50/60 Hz |
Product Name | ComPact NSX |
Poles Description | 4P |
Width | 185 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account