NSX160F 36kA AC 3P3D 160A TMD 50 °C
SKU :
        C16F3TM160C
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                    
                        
                            SAR1,369.00                        
                    
                
                        
                
                
                        SAR752.95                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            NSX160F 36kA AC 3P3D 160A TMD 50 °C
                    
                        
                            SAR1,369.00                        
                    
                
                        
                
                
                        SAR752.95                    
                
                
                
            
        - Description
- Specifications
- Reviews
Description
Overview
| Range | ComPact | 
|---|---|
| Activity | PPCCB | 
| Breaking Capacity | 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 | 
| Weight (in Kg) | 1kg | 
| [uimp] Rated Impulse withstand Voltage | 8 kV | 
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz | 
| Ambient Air Temperature for Storage | -50-85 °C | 
| Ambient Air Temperature for Operation | -25-70 °C | 
| [lcs] Rated Service Breaking Capacity | 85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 22 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 8 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 | 
| [tr] Long-Time Delay Adjustment Range | 120-400 s at 1.5 x In, 15-15 s at 6 x Ir | 
| Breaking Capacity Code | F 36 kA 415 V AC | 
| Connection Pitch | 35 mm | 
| Device Short Name | NSX160F | 
| Long Time Delay Adjustment Type | fixed | 
| Instantaneous Pick-Up Adjustment Range | 1250 A | 
| Compatibility Code | NSX160 | 
| Long Time Pick-Up Adjustment Range | 0.7...1 x In | 
| IK Degree of Protection | IK07 conforming to IEC 62262 | 
| IP Degree of Protection | IP40 conforming to IEC 60529 | 
| [in] Rated Current | 160 A at 50 °C | 
| Instantaneous Pick-Up Adjustment Type Ii | fixed | 
| Electrical Durability | 40000 cycles at 440 V In/2, 20000 cycles at 440 V In, 15000 cycles at 690 V In/2, 7500 cycles at 690 V In | 
| Control Type | toggle | 
| Height | 161 mm | 
| Mounting Position | horizontal and vertical#|#flat on the back | 
| Operating Altitude | 0...2000 m without derating, 2000 m...5000 m with derating | 
| Long Time Pick-Up Adjustment Type Ir | adjustable | 
| Protected Poles Description | 3D | 
| Depth | 86 mm | 
| Product or Component Type | circuit breaker | 
| Network Type | AC | 
| Range | ComPacT new generation | 
| Power Dissipation per Pole | 13.95 W | 
| Net Weight | 2.2 kg | 
| [ui] Rated Insulation Voltage | 800 V AC 50/60 Hz | 
| Utilisation Category | category A | 
| Network Frequency | 50/60 Hz | 
| Product Name | ComPacT NSX new generation | 
| Poles Description | 3P | 
| Trip Unit Name | TM-D | 
| Width | 105 mm | 
| Trip Unit Protection Functions | LI | 
| Trip Unit Technology | thermal-magnetic | 
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Description
Overview
| Range | ComPact | 
|---|---|
| Activity | PPCCB | 
| Breaking Capacity | 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 | 
| Weight (in Kg) | 1kg | 
| [uimp] Rated Impulse withstand Voltage | 8 kV | 
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz | 
| Ambient Air Temperature for Storage | -50-85 °C | 
| Ambient Air Temperature for Operation | -25-70 °C | 
| [lcs] Rated Service Breaking Capacity | 85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 22 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 8 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 | 
| [tr] Long-Time Delay Adjustment Range | 120-400 s at 1.5 x In, 15-15 s at 6 x Ir | 
| Breaking Capacity Code | F 36 kA 415 V AC | 
| Connection Pitch | 35 mm | 
| Device Short Name | NSX160F | 
| Long Time Delay Adjustment Type | fixed | 
| Instantaneous Pick-Up Adjustment Range | 1250 A | 
| Compatibility Code | NSX160 | 
| Long Time Pick-Up Adjustment Range | 0.7...1 x In | 
| IK Degree of Protection | IK07 conforming to IEC 62262 | 
| IP Degree of Protection | IP40 conforming to IEC 60529 | 
| [in] Rated Current | 160 A at 50 °C | 
| Instantaneous Pick-Up Adjustment Type Ii | fixed | 
| Electrical Durability | 40000 cycles at 440 V In/2, 20000 cycles at 440 V In, 15000 cycles at 690 V In/2, 7500 cycles at 690 V In | 
| Control Type | toggle | 
| Height | 161 mm | 
| Mounting Position | horizontal and vertical#|#flat on the back | 
| Operating Altitude | 0...2000 m without derating, 2000 m...5000 m with derating | 
| Long Time Pick-Up Adjustment Type Ir | adjustable | 
| Protected Poles Description | 3D | 
| Depth | 86 mm | 
| Product or Component Type | circuit breaker | 
| Network Type | AC | 
| Range | ComPacT new generation | 
| Power Dissipation per Pole | 13.95 W | 
| Net Weight | 2.2 kg | 
| [ui] Rated Insulation Voltage | 800 V AC 50/60 Hz | 
| Utilisation Category | category A | 
| Network Frequency | 50/60 Hz | 
| Product Name | ComPacT NSX new generation | 
| Poles Description | 3P | 
| Trip Unit Name | TM-D | 
| Width | 105 mm | 
| Trip Unit Protection Functions | LI | 
| Trip Unit Technology | thermal-magnetic | 
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
             
            












