Circuit breaker, EasyPact MVS, 3 Poles, 4000A, 50kA, MF, ET2, fixed, manual
SKU :
MVS40N3MF2L
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR26,992.00
SAR14,845.60
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
EP MVS CB 4000A 55kA 3P MF ET2 fixed man
Circuit breaker, EasyPact MVS, 3 Poles, 4000A, 50kA, MF, ET2, fixed, manual
SAR26,992.00
SAR14,845.60
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPACB |
|---|---|
| Breaking Capacity Code | N |
| [in] Rated Current | 4000 A at 40 °C |
| Protected Poles Description | 3P 3d |
| Network Type | AC |
| Utilisation Category | category B |
| Poles Description | 3P |
| Trip Unit Technology | electronic |
| Trip unit name | ET2I |
| Trip unit rating | 4000-4000 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPACB |
|---|---|
| Breaking Capacity Code | N |
| [in] Rated Current | 4000 A at 40 °C |
| Protected Poles Description | 3P 3d |
| Network Type | AC |
| Utilisation Category | category B |
| Poles Description | 3P |
| Trip Unit Technology | electronic |
| Trip unit name | ET2I |
| Trip unit rating | 4000-4000 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account