
calcActive())">
Circuit breaker, EasyPact MVS, 3 Poles, 4000A, 65kA, MF, ET6, fixed, manual
MVS40H3MF6L
SAR46,844.00
SAR25,764.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MVS40H3MF6L
Circuit breaker, EasyPact MVS, 3 Poles, 4000A, 65kA, MF, ET6, fixed, manual
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker, EasyPact MVS, 3 Poles, 4000A, 65kA, MF, ET6, fixed, manual
SAR46,844.00
SAR25,764.20
Description
Circuit breaker, EasyPact MVS, 3 Poles, 4000A, 65kA, MF, ET6, fixed, manual
Product Details
Activity | PPACB |
---|---|
Breaking Capacity Code | H |
[in] Rated Current | 4000 A at 40 °C |
Protected Poles Description | 3P 3d |
Network Type | AC |
Utilisation Category | category B |
Poles Description | 3P |
Trip Unit Technology | electronic |
Trip unit name | ET6G |
Trip unit rating | 4000-4000 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account