Circuit breaker, EasyPact MVS, 3 Poles, 3200A, 50kA, EF, ET2, fixed, electrical
SKU :
MVS32N3NF2L
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR19,589.00
SAR10,773.95
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
EP MVS CB 3200A 50kA 3P EF 240VAC ET2 fi
Circuit breaker, EasyPact MVS, 3 Poles, 3200A, 50kA, EF, ET2, fixed, electrical
SAR19,589.00
SAR10,773.95
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPACB |
|---|---|
| Breaking Capacity Code | N |
| [in] Rated Current | 3200 A at 40 °C |
| Protected Poles Description | 3P 3d |
| Network Type | AC |
| Utilisation Category | category B |
| Poles Description | 3P |
| Trip Unit Technology | electronic |
| Trip unit name | ET2I |
| Trip unit rating | 3200-3200 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPACB |
|---|---|
| Breaking Capacity Code | N |
| [in] Rated Current | 3200 A at 40 °C |
| Protected Poles Description | 3P 3d |
| Network Type | AC |
| Utilisation Category | category B |
| Poles Description | 3P |
| Trip Unit Technology | electronic |
| Trip unit name | ET2I |
| Trip unit rating | 3200-3200 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account