EP MVS 2500A 65kA 3P EDO 240VAC W/O PROT drawout elec switch disconnector
SKU :
MVS25H3NW0D
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR27,793.00
SAR15,286.15
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
EP MVS SD 2500A 65kA 3P EDO 240VAC W/O P
EP MVS 2500A 65kA 3P EDO 240VAC W/O PROT drawout elec switch disconnector
SAR27,793.00
SAR15,286.15
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPACB |
|---|---|
| Network Type | AC |
| Utilisation Category | AC-23A |
| Poles Description | 3P |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPACB |
|---|---|
| Network Type | AC |
| Utilisation Category | AC-23A |
| Poles Description | 3P |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account