Circuit breaker, EasyPact MVS, 3 Poles, 2000A, 50kA, MDO, ETA2, drawout, manual
SKU :
MVS20N3MW2A

calcActive())">
Loading...
No sellers found for this product.
SAR15,365.00
SAR8,450.75
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
EP MVS CB 2000A 50kA 3P MDO ETA2 drawout
Circuit breaker, EasyPact MVS, 3 Poles, 2000A, 50kA, MDO, ETA2, drawout, manual
SAR15,365.00
SAR8,450.75
- Description
- Specifications
- Documents
- Reviews
Description
Overview
Activity | PPACB |
---|---|
Breaking Capacity Code | N |
[in] Rated Current | 2000 A at 40 °C |
Protected Poles Description | 3P 3d |
Network Type | AC |
Utilisation Category | category B |
Poles Description | 3P |
Trip Unit Technology | electronic |
Trip unit name | ETA2I |
Trip unit rating | 2000-2000 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Activity | PPACB |
---|---|
Breaking Capacity Code | N |
[in] Rated Current | 2000 A at 40 °C |
Protected Poles Description | 3P 3d |
Network Type | AC |
Utilisation Category | category B |
Poles Description | 3P |
Trip Unit Technology | electronic |
Trip unit name | ETA2I |
Trip unit rating | 2000-2000 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account