Circuit breaker, EasyPact MVS, 3 Poles, 1600A, 50kA, MF, ET2, fixed, manual
SKU :
MVS16N3MF2L

calcActive())">
Loading...
No sellers found for this product.
SAR10,986.00
SAR6,042.30
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
EP MVS CB 1600A 50kA 3P MF ET2 fixed man
Circuit breaker, EasyPact MVS, 3 Poles, 1600A, 50kA, MF, ET2, fixed, manual
SAR10,986.00
SAR6,042.30
- Description
- Specifications
- Documents
- Reviews
Description
Overview
Activity | PPACB |
---|---|
Breaking Capacity Code | N |
[in] Rated Current | 1600 A at 40 °C |
Protected Poles Description | 3P 3d |
Network Type | AC |
Utilisation Category | category B |
Poles Description | 3P |
Trip Unit Technology | electronic |
Trip unit name | ET2I |
Trip unit rating | 1600-1600 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Activity | PPACB |
---|---|
Breaking Capacity Code | N |
[in] Rated Current | 1600 A at 40 °C |
Protected Poles Description | 3P 3d |
Network Type | AC |
Utilisation Category | category B |
Poles Description | 3P |
Trip Unit Technology | electronic |
Trip unit name | ET2I |
Trip unit rating | 1600-1600 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account