2 Push-button, make contact, 10 A, AC 250 V, screwless, Merten
SKU :
MTN3155-0000

calcActive())">
Loading...
No sellers found for this product.
SAR227.00
SAR124.85
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Dou.ma.con.push-btn. 1p 10A PiT FM
2 Push-button, make contact, 10 A, AC 250 V, screwless, Merten
SAR227.00
SAR124.85
- Description
- Specifications
- Documents
- Reviews
Description
Overview
Activity | HDCWD |
---|---|
Product or Component Type | push-button |
Range | Merten |
Device mounting | flush |
Device presentation | mechanism with fixing frame |
Number of rocker | 2 |
Technology type | electromechanical |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Activity | HDCWD |
---|---|
Product or Component Type | push-button |
Range | Merten |
Device mounting | flush |
Device presentation | mechanism with fixing frame |
Number of rocker | 2 |
Technology type | electromechanical |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account